Shock Absorber for Linear Slide Cylinder SKL Series

Shock Absorber for Linear Slide Cylinder SKL Series
  • Promotional pricing ends 30/11/2024
  • Volume Discount
● High tact: Short stroke reduces operation time significantly
● Long life with soft stop: Smooth shock absorption achieved with the use of a slit orifice mechanism
● High ease of maintenance: Easy installation with no head cap required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SKL-0804
SKL-0805
SKL-1006
SKL-1208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Absorbed Energy
(J)
Outer Diameter Thread Size
(mm)
Stroke
(mm)

51.48 €

1 Available 8 Days 0.2M8×0.753.5

54.37 €

1 Available 6 Days 0.5M8×0.754.5

59.26 €

1 Available 6 Days 1.2M10 x 1.06.0

60.47 €

42.33 €

1 Same day

Stock

3.6M12×1.08.0

Loading...

  1. 1

Basic information

Type Shock Absorber

Tech Support