Copper Round Bar EA441AB-10

Copper Round Bar EA441AB-10
【Product Specifications】
・Dia. (mm)…10
・Length (mm)…600

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA441AB-10

Part Number
EA441AB-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.96 €

1 6 Days

Loading...

  1. 1

This page is Copper Round Bar EA441AB-10, part number EA441AB-10.
You can find the detail information about specifications and dimensions on part number EA441AB-10.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360