Hanging Chain Set with Ring (Stainless Steel) EA628SK-56

Hanging Chain Set with Ring (Stainless Steel) EA628SK-56
【Product Specifications】
・Material…Chain : SUS304(Electrolytic polishing),Double ring : SUS304(Polishing finish)
・Chain length…400mm
・Size(mm)…A:8.5B:2.5
・Working load…3kg
・Double ring ID…16mm
・Double ring wire dia.…1.4mm
・Chain wire dia.…1.6mm
・Chain with double rings at both ends

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA628SK-56

Part Number
EA628SK-56
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.85 €

1 7 Days

Loading...

  1. 1

This page is Hanging Chain Set with Ring (Stainless Steel) EA628SK-56, part number EA628SK-56.
You can find the detail information about specifications and dimensions on part number EA628SK-56.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360