Punching metal (Aluminum) EA952B-313

Punching metal (Aluminum) EA952B-313
  • Volume Discount
【Product Specifications】
・Material …Aluminum Steel Plate
・Size (mm) …500×1000
・Hole Dia …5mm
・Pitch …8mm
・Thickness …1.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA952B-313

Part Number
EA952B-313
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.15 €

1 Available 7 Days

Loading...

  1. 1

This page is Punching metal (Aluminum) EA952B-313, part number EA952B-313.
You can find the detail information about specifications and dimensions on part number EA952B-313.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360