Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Punching metal (Aluminum) EA952B-322

Punching metal (Aluminum) EA952B-322 EA952B-322

Part number:

EA952B-322
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA952B-322
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
124.98 €
( 148.73 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material …Aluminum Steel Plate
・Size (mm) …500×500
・Hole Dia …5mm
・Pitch …8mm
・Thickness …1.5

Part number has been confirmed