Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

With Protection Film punching metal(Aluminum) EA952B-361

With Protection Film punching metal(Aluminum) EA952B-361 EA952B-361

Part number:

EA952B-361
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA952B-361
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
165.10 €
( 196.47 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material …Aluminum Steel Plate
・With Protective-Film made of Polyethylene on one side
・The Surface Will Be Protected During Transportation Or Being Worked Upon, Maintaining The Surface Status Until The Transportation/work Is Completed.
・Size (mm) …500×1000
・Hole Dia …3mm
・Pitch …5mm
・Thickness …1.0mm

Part number has been confirmed