Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

With Protection Film punching metal(Aluminum) EA952B-376

With Protection Film punching metal(Aluminum) EA952B-376 EA952B-376

Part number:

EA952B-376
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA952B-376
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
179.01 €
( 213.02 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material …Aluminum Steel Plate
・With Protective-Film made of Polyethylene on one side
・The Surface Will Be Protected During Transportation Or Being Worked Upon, Maintaining The Surface Status Until The Transportation/work Is Completed.
・Size (mm) …500×1000
・Hole Dia …3mm
・Pitch …5mm
・Thickness …1.5mm

Part number has been confirmed