TRF/Tamper-Proof Screw, Zinc Die Cast, Two-Hole, Nut【1-100 Pieces Per Package】

TRF/Tamper-Proof Screw, Zinc Die Cast, Two-Hole, Nut
  • Volume Discount
[Nominal] M6 M8 M10
[Material] Zinc Diecast
[Surface Processing] None, Trivalent White

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPNUT-ST3W-M6
SPNUT-ST3W-M8
SPNUT-ST3W-M10
SPNUT-ST-M6
SPNUT-ST-M8
SPNUT-ST-M10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

9.41 €

1 Available 6 Days 106Trivalent Chromate[Trivalent Chromate] Trivalent White

9.41 €

1 Available 6 Days 108Trivalent Chromate[Trivalent Chromate] Trivalent White

9.41 €

1 Available 6 Days 1010Trivalent Chromate[Trivalent Chromate] Trivalent White

456.76 €

100 Pieces Per Package

1 pack 6 Days 106N/AN/A

7.69 €

1 Available 6 Days 108N/AN/A

8.81 €

1 Available 6 Days 1010N/AN/A

Loading...

  1. 1

Basic information

Material Zinc Diecast Thread ridge type Metric Coarse Application / function Standard
Sales Unit Low Quantity (can be purchased from one)

Tech Support