Round Eye

Round Eye
[Features]
· An eye plate mounted on the frame T-groove.

[Applications]
· Can be used as terminal metal fittings for chains, wires, ropes, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RI5-25B
RI5-B
RI5-H
RI6-25B
RI6-B
RI6-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Accessory Width
(mm)

14.78 €

1 8 Days -Connection AccessoryBolt and nut support clip (for 25 series frames)33

15.11 €

1 5 Days -Connection AccessoryBolt and nut (for 40 series frames)33

13.68 €

1 5 Days 10HookNA33

18.29 €

1 5 Days -Connection AccessoryBolt and nut support clip (for 25 series frames)40

18.33 €

1 5 Days -Connection AccessoryBolt and nut (for 40 series frames)40

16.92 €

1 8 Days 10HookNA40

Loading...

  1. 1

Basic information

Material Stainless Steel Material Stainless Steel (EN 1.4301 Equiv.)

Tech Support