HLB

HLB
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Uses both the top nut (convex type) and bottom nut (concave type).
The top nut is perfectly circular with respect to the bolt, but the bottom nut has been eccentrically machined off-center with respect to the bolt.

[Features] Since the lower nut is eccentric, tightening the upper nut will apply a lateral force due to the wedging action. Friction to this male thread prevents loosening.
· Can be manually tightened to your desired position.
· Can be used repeatedly.
· HLB is for bearings.

[Shape] Round
[Material] SS400/S45C
[Nominal of Thread] M15X1.0/M10X0.75/M12X1.0/M17X1.0/M20X1.0/M25X1.5/M30X1.5/M35X1.5/M40X1.5/M45X1.5/M50X1.5/M55X2.0/M60X2.0/M65X2.0/M70X2.0/M75X2.0/M80X2.0/M85X2.0/M90X2.0/M95X2.0/M100X2.0/M105X2.0/M110X2.0/M115X2.0/M120X2.0/M125X2.0/M130X2.0/M135X2.0/M140X2.0/M145X2.0/M150X2.0/M155X3.0/M160X3.0/M165X3.0/M170X3.0/M175X3.0/M180X3.0/M185X3.0/M190X3.0/M195X3.0/M200X3.0
[Type] Lock Nut

(i)Remark

  • This is a representative image. See the product standards for details.
  • Dimensions not in the product information are also available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HLB-S45CPLB-65
HLB-STPLB-12
HLB-STPLB-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal M Material (Details)

69.31 €

1 6 Days 10M65X2.0EN 1.1191 Equiv.

14.72 €

1 Available Same day

Stock

10M12X1.0EN 1.0038 Equiv.

17.81 €

12.47 €

1 Available Same day

Stock

10M20X1.0EN 1.0038 Equiv.

Loading...

  1. 1

Basic information

Type Lock Nut Shape Round shape Material Steel
Surface Treatment Surface Treatment Surface Treatment (Details) Parkerizing (Phosphate Coating)

Tech Support