Self-Drilling Reamer Flexible【140-500 Pieces Per Package】

Self-Drilling Reamer Flexible
[Nominal M] 4.2, 4.8
[Material] Steel
[Surface Processing] Bright Chromate Plating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPS-STU-M4.2-32
CSPS-STU-M4.8-80
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal of Thread (M) Length L (mm) Thread Length
(mm)

41.50 €

500 Pieces Per Package

1 pack 6 Days 4.232-

40.32 €

140 Pieces Per Package

1 pack 6 Days 4.88045

Loading...

  1. 1

Basic information

Detailed Shape Disc Material Steel Surface Treatment Bright Chromate Plating
Mounting Hole Shape Phillips Head Tip Shape Other special shapes Additional Shapes Standard
Thread ridge Type Self-Drilling Screws Basic Shape Standard (Round) Sales Unit Box/Package

Tech Support