Iron Hex Bolt (Half Threaded Screw) (Fine)【1-100 Pieces Per Package】

Iron Hex Bolt (Half Threaded Screw) (Fine)
  • Volume Discount
[Nominal] 10/12/14/16/20
[Material] Steel
[Surface Processing] None / Unichrome Plating / Chromate Plating / Trivalent White / Trivalent Black / Trivalent Stainless Coat / ZEC Coat

(i)Remark

  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    3W-ZEC: ZEC coating - base trivalent white
    3B-ZEC: ZEC coating - base trivalent black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNHHT-ST3B-ZEC-M12-95
HXNHHT-ST3B-ZEC-M14-120
HXNHHT-ST3W-M10-85
HXNHHT-ST3W-M16-45
HXNHHT-ST3W-M16-60
HXNHHT-ST3W-ZEC-M10-35
HXNHHT-ST3W-ZEC-M10-40
HXNHHT-ST3W-ZEC-M10-45
HXNHHT-ST3W-ZEC-M10-50
HXNHHT-ST3W-ZEC-M10-55
HXNHHT-ST3W-ZEC-M10-60
HXNHHT-ST3W-ZEC-M10-65
HXNHHT-ST3W-ZEC-M10-70
HXNHHT-ST3W-ZEC-M10-75
HXNHHT-ST3W-ZEC-M10-80
HXNHHT-ST3W-ZEC-M10-85
HXNHHT-ST3W-ZEC-M10-90
HXNHHT-ST3W-ZEC-M10-95
HXNHHT-ST3W-ZEC-M10-100
HXNHHT-ST3W-ZEC-M10-110
HXNHHT-ST3W-ZEC-M10-115
HXNHHT-ST3W-ZEC-M10-120
HXNHHT-ST3W-ZEC-M10-125
HXNHHT-ST3W-ZEC-M10-130
HXNHHT-ST3W-ZEC-M10-140
HXNHHT-ST3W-ZEC-M10-150
HXNHHT-ST3W-ZEC-M12-40
HXNHHT-ST3W-ZEC-M12-45
HXNHHT-ST3W-ZEC-M12-50
HXNHHT-ST3W-ZEC-M12-55
HXNHHT-ST3W-ZEC-M12-60
HXNHHT-ST3W-ZEC-M12-65
HXNHHT-ST3W-ZEC-M12-70
HXNHHT-ST3W-ZEC-M12-75
HXNHHT-ST3W-ZEC-M12-80
HXNHHT-ST3W-ZEC-M12-85
HXNHHT-ST3W-ZEC-M12-90
HXNHHT-ST3W-ZEC-M12-95
HXNHHT-ST3W-ZEC-M12-100
HXNHHT-ST3W-ZEC-M14-40
HXNHHT-ST3W-ZEC-M14-45
HXNHHT-ST3W-ZEC-M14-50
HXNHHT-ST3W-ZEC-M14-55
HXNHHT-ST3W-ZEC-M14-60
HXNHHT-ST3W-ZEC-M14-65
HXNHHT-ST3W-ZEC-M14-70
HXNHHT-ST3W-ZEC-M14-75
HXNHHT-ST3W-ZEC-M14-80
HXNHHT-ST3W-ZEC-M14-90
HXNHHT-ST3W-ZEC-M14-100
HXNHHT-ST3W-ZEC-M14-110
HXNHHT-ST3W-ZEC-M14-120
HXNHHT-ST3W-ZEC-M14-130
HXNHHT-ST3W-ZEC-M14-140
HXNHHT-ST3W-ZEC-M14-150
HXNHHT-ST3W-ZEC-M16-45
HXNHHT-ST3W-ZEC-M16-50
HXNHHT-ST3W-ZEC-M16-55
HXNHHT-ST3W-ZEC-M16-60
HXNHHT-ST3W-ZEC-M16-65
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Surface Treatment Pitch
(mm)
Sales Unit

123.19 €

50 Pieces Per Package

1 pack 20 Days 101295Other special processings1.25Box/Package

5.79 €

1 20 Days 1014120Other special processings1.5Low Quantity (can be purchased from one)

63.82 €

60 Pieces Per Package

1 pack 14 Days 101085[Trivalent Chromate] Trivalent White1.25Box/Package

118.22 €

70 Pieces Per Package

1 pack 6 Days 101645[Trivalent Chromate] Trivalent White1.5Box/Package

3.16 €

1 Available 6 Days 101660[Trivalent Chromate] Trivalent White1.5Low Quantity (can be purchased from one)

59.55 €

100 Pieces Per Package

1 pack 15 Days 101035Other special processings1.25Box/Package

63.35 €

100 Pieces Per Package

1 pack 15 Days 101040Other special processings1.25Box/Package

61.86 €

90 Pieces Per Package

1 pack 15 Days 101045Other special processings1.25Box/Package

54.25 €

75 Pieces Per Package

1 pack 15 Days 101050Other special processings1.25Box/Package

59.41 €

75 Pieces Per Package

1 pack 15 Days 101055Other special processings1.25Box/Package

53.73 €

65 Pieces Per Package

1 pack 15 Days 101060Other special processings1.25Box/Package

53.73 €

60 Pieces Per Package

1 pack 15 Days 101065Other special processings1.25Box/Package

55.79 €

60 Pieces Per Package

1 pack 15 Days 101070Other special processings1.25Box/Package

59.93 €

60 Pieces Per Package

1 pack 15 Days 101075Other special processings1.25Box/Package

64.05 €

60 Pieces Per Package

1 pack 15 Days 101080Other special processings1.25Box/Package

70.25 €

60 Pieces Per Package

1 pack 15 Days 101085Other special processings1.25Box/Package

58.54 €

50 Pieces Per Package

1 pack 15 Days 101090Other special processings1.25Box/Package

123.78 €

100 Pieces Per Package

1 pack 15 Days 101095Other special processings1.25Box/Package

68.88 €

50 Pieces Per Package

1 pack 15 Days 1010100Other special processings1.25Box/Package

99.24 €

70 Pieces Per Package

1 pack 15 Days 1010110Other special processings1.25Box/Package

103.63 €

70 Pieces Per Package

1 pack 15 Days 1010115Other special processings1.25Box/Package

107.07 €

70 Pieces Per Package

1 pack 15 Days 1010120Other special processings1.25Box/Package

94.36 €

60 Pieces Per Package

1 pack 15 Days 1010125Other special processings1.25Box/Package

96.57 €

60 Pieces Per Package

1 pack 15 Days 1010130Other special processings1.25Box/Package

103.79 €

60 Pieces Per Package

1 pack 15 Days 1010140Other special processings1.25Box/Package

110.54 €

60 Pieces Per Package

1 pack 15 Days 1010150Other special processings1.25Box/Package

74.73 €

70 Pieces Per Package

1 pack 15 Days 101240Other special processings1.25Box/Package

73.87 €

65 Pieces Per Package

1 pack 15 Days 101245Other special processings1.25Box/Package

73.34 €

60 Pieces Per Package

1 pack 15 Days 101250Other special processings1.25Box/Package

64.57 €

50 Pieces Per Package

1 pack 15 Days 101255Other special processings1.25Box/Package

68.00 €

50 Pieces Per Package

1 pack 15 Days 101260Other special processings1.25Box/Package

75.75 €

50 Pieces Per Package

1 pack 15 Days 101265Other special processings1.25Box/Package

72.05 €

45 Pieces Per Package

1 pack 15 Days 101270Other special processings1.25Box/Package

83.50 €

50 Pieces Per Package

1 pack 15 Days 101275Other special processings1.25Box/Package

68.88 €

40 Pieces Per Package

1 pack 15 Days 101280Other special processings1.25Box/Package

84.26 €

50 Pieces Per Package

1 pack 15 Days 101285Other special processings1.25Box/Package

77.14 €

40 Pieces Per Package

1 pack 15 Days 101290Other special processings1.25Box/Package

97.40 €

50 Pieces Per Package

1 pack 15 Days 101295Other special processings1.25Box/Package

72.32 €

35 Pieces Per Package

1 pack 15 Days 1012100Other special processings1.25Box/Package

125.44 €

90 Pieces Per Package

1 pack 15 Days 101440Other special processings1.5Box/Package

117.05 €

80 Pieces Per Package

1 pack 15 Days 101445Other special processings1.5Box/Package

110.93 €

70 Pieces Per Package

1 pack 15 Days 101450Other special processings1.5Box/Package

117.06 €

70 Pieces Per Package

1 pack 15 Days 101455Other special processings1.5Box/Package

106.19 €

60 Pieces Per Package

1 pack 15 Days 101460Other special processings1.5Box/Package

93.37 €

50 Pieces Per Package

1 pack 15 Days 101465Other special processings1.5Box/Package

99.02 €

50 Pieces Per Package

1 pack 15 Days 101470Other special processings1.5Box/Package

102.76 €

50 Pieces Per Package

1 pack 15 Days 101475Other special processings1.5Box/Package

108.92 €

50 Pieces Per Package

1 pack 15 Days 101480Other special processings1.5Box/Package

122.62 €

50 Pieces Per Package

1 pack 15 Days 101490Other special processings1.5Box/Package

134.07 €

50 Pieces Per Package

1 pack 15 Days 1014100Other special processings1.5Box/Package

4.61 €

1 15 Days 1014110Other special processings1.5Low Quantity (can be purchased from one)

5.01 €

1 15 Days 1014120Other special processings1.5Low Quantity (can be purchased from one)

5.23 €

1 15 Days 1014130Other special processings1.5Low Quantity (can be purchased from one)

5.57 €

1 15 Days 1014140Other special processings1.5Low Quantity (can be purchased from one)

5.82 €

1 22 Days 1014150Other special processings1.5Low Quantity (can be purchased from one)

118.10 €

70 Pieces Per Package

1 pack 15 Days 101645Other special processings1.5Box/Package

116.62 €

60 Pieces Per Package

1 pack 15 Days 101650Other special processings1.5Box/Package

116.62 €

60 Pieces Per Package

1 pack 15 Days 101655Other special processings1.5Box/Package

102.70 €

50 Pieces Per Package

1 pack 15 Days 101660Other special processings1.5Box/Package

108.34 €

50 Pieces Per Package

1 pack 15 Days 101665Other special processings1.5Box/Package

Loading...

Basic information

Detailed Shape Standard Material Steel Mounting Hole Shape N/A
Additional Shape Standard Thread Type Metric Fine Application Standard
Screw Type Half Thread

Tech Support