Steel 7 Mark Hexagon Bolt (Half Thread) (Fine Thread)【1-120 Pieces Per Package】

Steel 7 Mark Hexagon Bolt (Half Thread) (Fine Thread)
  • Volume Discount
[Nominal] 10/12/14/16/18/20
[Material] Steel
[Surface Processing] Trivalent White / Trivalent Stainless Coating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXN7H-ST3W-M12-40
HXN7H-ST3W-M14-50
HXN7H-ST3W-M16-80
HXN7H-ST3W-M20-100
HXN7H-STT3SC-M10-30
HXN7H-STT3SC-M10-35
HXN7H-STT3SC-M10-40
HXN7H-STT3SC-M10-45
HXN7H-STT3SC-M10-50
HXN7H-STT3SC-M10-55
HXN7H-STT3SC-M10-60
HXN7H-STT3SC-M10-65
HXN7H-STT3SC-M10-70
HXN7H-STT3SC-M10-75
HXN7H-STT3SC-M10-80
HXN7H-STT3SC-M10-90
HXN7H-STT3SC-M10-100
HXN7H-STT3SC-M12-40
HXN7H-STT3SC-M12-45
HXN7H-STT3SC-M12-50
HXN7H-STT3SC-M12-55
HXN7H-STT3SC-M12-60
HXN7H-STT3SC-M12-65
HXN7H-STT3SC-M12-70
HXN7H-STT3SC-M12-75
HXN7H-STT3SC-M12-100
HXN7H-STT3SC-M14-40
HXN7H-STT3SC-M14-45
HXN7H-STT3SC-M14-50
HXN7H-STT3SC-M14-55
HXN7H-STT3SC-M14-60
HXN7H-STT3SC-M14-65
HXN7H-STT3SC-M14-70
HXN7H-STT3SC-M14-75
HXN7H-STT3SC-M14-80
HXN7H-STT3SC-M14-90
HXN7H-STT3SC-M14-100
HXN7H-STT3SC-M16-45
HXN7H-STT3SC-M16-50
HXN7H-STT3SC-M16-55
HXN7H-STT3SC-M16-60
HXN7H-STT3SC-M16-65
HXN7H-STT3SC-M16-70
HXN7H-STT3SC-M16-75
HXN7H-STT3SC-M16-80
HXN7H-STT3SC-M16-85
HXN7H-STT3SC-M16-90
HXN7H-STT3SC-M16-100
HXN7H-STT3SC-M16-110
HXN7H-STT3SC-M16-120
HXN7H-STT3SC-M16-130
HXN7H-STT3SC-M16-140
HXN7H-STT3SC-M16-150
HXN7H-STT3SC-M18-50
HXN7H-STT3SC-M18-55
HXN7H-STT3SC-M20-60
HXN7H-STT3SC-M20-65
HXN7H-STT3SC-M20-70
HXN7H-STT3SC-M20-75
HXN7H-STT3SC-M20-80
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Surface Treatment Pitch
(mm)
Sales Unit

2.43 €

1 Available 6 Days 101240[Trivalent Chromate] Trivalent White1.25Low Quantity (can be purchased from one)

3.73 €

1 Available 6 Days 101450[Trivalent Chromate] Trivalent White1.5Low Quantity (can be purchased from one)

6.21 €

1 Available 6 Days 101680[Trivalent Chromate] Trivalent White1.5Low Quantity (can be purchased from one)

14.04 €

1 Available 6 Days 1020100[Trivalent Chromate] Trivalent White1.5Low Quantity (can be purchased from one)

177.32 €

120 Pieces Per Package

1 pack 15 Days 101030[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

166.23 €

100 Pieces Per Package

1 pack 15 Days 101035[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

174.80 €

100 Pieces Per Package

1 pack 15 Days 101040[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

179.85 €

90 Pieces Per Package

1 pack 15 Days 101045[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

160.08 €

75 Pieces Per Package

1 pack 15 Days 101050[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

173.67 €

75 Pieces Per Package

1 pack 15 Days 101055[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

160.84 €

65 Pieces Per Package

1 pack 15 Days 101060[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

156.63 €

60 Pieces Per Package

1 pack 15 Days 101065[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

170.79 €

60 Pieces Per Package

1 pack 15 Days 101070[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

183.47 €

60 Pieces Per Package

1 pack 15 Days 101075[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

204.56 €

60 Pieces Per Package

1 pack 15 Days 101080[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

185.19 €

50 Pieces Per Package

1 pack 15 Days 101090[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

202.16 €

50 Pieces Per Package

1 pack 15 Days 1010100[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

188.62 €

70 Pieces Per Package

1 pack 15 Days 101240[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

189.91 €

65 Pieces Per Package

1 pack 15 Days 101245[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

188.02 €

60 Pieces Per Package

1 pack 15 Days 101250[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

168.05 €

50 Pieces Per Package

1 pack 15 Days 101255[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

178.64 €

50 Pieces Per Package

1 pack 15 Days 101260[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

189.94 €

50 Pieces Per Package

1 pack 15 Days 101265[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

181.37 €

45 Pieces Per Package

1 pack 15 Days 101270[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

172.61 €

40 Pieces Per Package

1 pack 15 Days 101275[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

205.36 €

35 Pieces Per Package

1 pack 15 Days 1012100[Stainless Steel Coating] Trivalent Stainless Coating1.25Box/Package

324.55 €

90 Pieces Per Package

1 pack 15 Days 101440[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

301.08 €

80 Pieces Per Package

1 pack 15 Days 101445[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

289.58 €

70 Pieces Per Package

1 pack 15 Days 101450[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

310.01 €

70 Pieces Per Package

1 pack 15 Days 101455[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

281.94 €

60 Pieces Per Package

1 pack 15 Days 101460[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

247.96 €

50 Pieces Per Package

1 pack 15 Days 101465[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

259.13 €

50 Pieces Per Package

1 pack 15 Days 101470[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

273.51 €

50 Pieces Per Package

1 pack 15 Days 101475[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

290.85 €

50 Pieces Per Package

1 pack 15 Days 101480[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

322.43 €

50 Pieces Per Package

1 pack 15 Days 101490[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

369.86 €

50 Pieces Per Package

1 pack 15 Days 1014100[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

6.26 €

1 15 Days 101645[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

301.33 €

60 Pieces Per Package

1 pack 15 Days 101650[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

324.33 €

60 Pieces Per Package

1 pack 15 Days 101655[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

284.44 €

50 Pieces Per Package

1 pack 15 Days 101660[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

298.94 €

50 Pieces Per Package

1 pack 15 Days 101665[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

256.28 €

40 Pieces Per Package

1 pack 15 Days 101670[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

267.32 €

40 Pieces Per Package

1 pack 15 Days 101675[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

277.84 €

40 Pieces Per Package

1 pack 15 Days 101680[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

295.69 €

40 Pieces Per Package

1 pack 15 Days 101685[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

310.40 €

40 Pieces Per Package

1 pack 15 Days 101690[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

294.43 €

35 Pieces Per Package

1 pack 15 Days 1016100[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

319.67 €

35 Pieces Per Package

1 pack 15 Days 1016110[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

354.86 €

30 Pieces Per Package

1 pack 15 Days 1016120[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

381.47 €

30 Pieces Per Package

1 pack 15 Days 1016130[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

403.02 €

30 Pieces Per Package

1 pack 15 Days 1016140[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

292.31 €

25 Pieces Per Package

1 pack 15 Days 1016150[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

339.07 €

35 Pieces Per Package

1 pack 15 Days 101850[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

302.16 €

30 Pieces Per Package

1 pack 15 Days 101855[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

331.77 €

30 Pieces Per Package

1 pack 15 Days 102060[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

349.37 €

30 Pieces Per Package

1 pack 15 Days 102065[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

305.33 €

25 Pieces Per Package

1 pack 15 Days 102070[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

317.75 €

25 Pieces Per Package

1 pack 15 Days 102075[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

336.86 €

25 Pieces Per Package

1 pack 15 Days 102080[Stainless Steel Coating] Trivalent Stainless Coating1.5Box/Package

Loading...

Basic information

Detailed Shape Standard Material Steel Mounting Hole Shape N/A
Additional Shape Standard Thread Type Metric Fine Application Standard
Screw Type Half Thread

Tech Support