Made by Gosho Factory Steel Strength Classification 10.9 GT-S CAP (SA Type)

Made by Gosho Factory Steel Strength Classification 10.9 GT-S CAP (SA Type)
  • Volume Discount
[Nominal] 8 10
[Material] Iron
[Surface Processing] Bare

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSHHNDB-ST-M8-25
CSHHNDB-ST-M10-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Pitch
(mm)

0.93 €

1 Available 6 Days 108251.25

1.37 €

1 Available 6 Days 1010201.5

Loading...

  1. 1

Basic information

Detailed Shape Standard Surface Treatment Fabric Mounting Hole Shape Hex Socket
Tip Shape Flat End Strength Class (Steel) 10.9 Thread Type Metric Coarse
Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one) Application Standard

Tech Support