Stainless Steel Sprue (Other, Fine)【1-10 Pieces Per Package】

Stainless Steel Sprue (Other, Fine)
  • Volume Discount
[Nominal M] 8, 24, 33
[Material] Stainless Steel
[Surface Processing] Bare

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPNSA-SUS-8-2
SPNSA-SUS-24-1
SPNSA-SUS-24-1.5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Size M
(mm)
Nominal Length Sales Unit

6.16 €

10 Pieces Per Package

1 pack 5 Days 1082DBox/Package

8.08 €

1 Available 6 Days 10241DLow Quantity (can be purchased from one)

50.47 €

10 Pieces Per Package

1 pack 5 Days 10241.5DBox/Package

Loading...

  1. 1

Basic information

Type Standard Material Stainless Steel Screw Type Metric (fine) Thread
Notch Available Shape Standard Surface Treatment Fabric

Tech Support