Ferrite Cap Ring Type【3 Pieces Per Package】

Ferrite Cap Ring Type
[Features]
· The cap magnet is a product that utilizes magnetic energy effectively.
· Although it adheres only to magnetic surfaces, because the magnetic force of one side is concentrated at the end of the cap, adsorptive force many times that more powerful than that of single magnets (of the same type and size) can be obtained.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CR001
CR002
CR003
CR004
CR005
CR006
CR007
CR008
CR009
CR011
CR012
CR013
CR016
CR018
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Wall Thickness
(mm)
Surface Treatment Special Notes Internal Diameter
(φ)

7.21 €

3 Pieces Per Package

1 pack 6 Days 1020.1~30.019.525.55Zinc PlatingNo Tapped Hole3.2

8.31 €

3 Pieces Per Package

1 pack 6 Days 1040.1~50.030.67431.54.7Zinc PlatingNo Tapped Hole4.3

17.37 €

3 Pieces Per Package

1 pack 6 Days 10100.1~101.43508.5Zinc PlatingNo Tapped Hole5

50.08 €

3 Pieces Per Package

1 pack 8 Days 10100.1~3437711Chrome PlatingNo Tapped Hole6

9.09 €

3 Pieces Per Package

1 pack 6 Days 1060.1~70.045.08367.3Zinc PlatingNo Tapped Hole4.2

12.75 €

3 Pieces Per Package

1 pack 6 Days 10100.1~75.52448Zinc PlatingM4 Tapped Hole4

4.89 €

3 Pieces Per Package

1 pack 6 Days 10~10.06.174163Zinc PlatingNo Tapped Hole2.7

5.12 €

3 Pieces Per Package

1 pack 6 Days 1010.1~20.012.05419.84Zinc PlatingNo Tapped Hole3.5

7.02 €

3 Pieces Per Package

1 pack 8 Days 1010.1~20.016.17235.2Zinc PlatingNo Tapped Hole5

17.38 €

3 Pieces Per Package

1 pack 8 Days 10100.1~9851.57.95Zinc PlatingNo Tapped Hole4.9

34.72 €

3 Pieces Per Package

1 pack 6 Days 10100.1~245669.8Zinc PlatingNo Tapped Hole9.5

34.72 €

3 Pieces Per Package

1 pack 8 Days 10100.1~245669.8Zinc PlatingNo Tapped Hole6.2

57.61 €

3 Pieces Per Package

1 pack 8 Days 10100.1~3928012.7Zinc PlatingNo Tapped Hole10.2

68.55 €

3 Pieces Per Package

1 pack 8 Days 10100.1~5399812.5Zinc PlatingNo Tapped Hole9.5

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Ferrite Magnet Material Details Ferrite Magnet

Tech Support