Ferrite Magnet, Ball Type【3 Pieces Per Package】

Ferrite Magnet, Ball Type
  • Promotional pricing
[Features]
· Ferrite magnets are sintered products made from metallurgical powder to form inexpensive magnets, typically used when stable magnetic properties or high magnetic fields are not required.
· This blackish magnet is a familiar sight when used in a wide array of applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB002
FB004
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter Diameter
(φ)

3.35 €

2.95 €

3 Pieces Per Package

1 pack Same day

Stock

106-Φ1.5 Hole

3.87 €

3 Pieces Per Package

1 pack 8 Days 108-Φ1.5 Hole

Loading...

  1. 1

Basic information

Material Isotropic Ferrite Adsorption Power(N) 0.098 Surface Treatment Mirror Surface Finishing

Tech Support