Neodymium Magnet, Countersunk Bolt Mounted Type, Square【1-3 Pieces Per Package】

Neodymium Magnet, Countersunk Bolt Mounted Type, Square
  • Volume Discount
[Features]
· Neodymium magnets are molded and sintered products mainly composed of neodymium, iron and boron, providing excellent magnetic energy properties that are the best among existing magnets.
· Subjected to mainly nickel plating surface processing as it rusts easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NK069
NK100
NK101
NK102
NK103
NK104
NK113
NK114
NK115
NK118
NK119
NK120
NK140
NK141
NK142
NK143
NK144
NK145
NK146
NK147
NK148
NK149
NK161
NK162
NK163
NK164
NK165
NK166
NK168
NK169
NK170
NK171
NK172
NK173
NK174
NK175
NK176
NK185
NK186
NK187
NK188
NK189
NK190
NK191
NK192
NK193
NK194
NK195
NK196
NK197
NK198
NK199
NK200
NK201
NK202
NK203
NK204
NK205
NK206
NK207
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Wall Thickness
(mm)
Material Details Surface Treatment Special Notes

104.79 €

1 Available 9 Days 10100.1~58850.850.812.7N-40Ni platingM5 Countersink

19.93 €

3 Pieces Per Package

1 pack 6 Days 1020.1 to 30.020.5810104N-39SHNi platingM3 Countersink

21.83 €

3 Pieces Per Package

1 pack 6 Days 1020.1 to 30.027.4412124.5N-39SHNi platingM3 Countersink

32.12 €

3 Pieces Per Package

1 pack 6 Days 1030.1 to 40.040.1815155N-39SHNi platingM4 Countersink

66.32 €

3 Pieces Per Package

1 pack 9 Days 1040.1 to 50.053.920205.5N-39SHNi platingM5 Countersink

103.30 €

3 Pieces Per Package

1 pack 9 Days 1090.1 to 100.09825256N-39SHNi platingM6 Countersink

22.56 €

3 Pieces Per Package

1 pack 6 Days 1040.1 to 50.024.510203N-33HZinc PlatingM3 Countersink

44.93 €

3 Pieces Per Package

1 pack 6 Days 1090.1 to 100.0982034.55N-35Ni platingM5 Countersink

33.47 €

3 Pieces Per Package

1 pack 6 Days 1050.1 to 60.041.1610503N-33HZinc PlatingM3 Countersink

34.13 €

3 Pieces Per Package

1 pack 8 Days 1040.1 to 50.041.1610503.4N-35Black Nylon CoatM3 Countersink

24.18 €

3 Pieces Per Package

1 pack 6 Days 1010.1 to 20.024.510203N-35Black Nylon CoatM3 Countersink

22.84 €

3 Pieces Per Package

1 pack 6 Days 1010.1 to 20.012.7410104.2N-35Black Nylon CoatM2 Countersink

23.90 €

3 Pieces Per Package

1 pack 10 Days 1020.1 to 30.020.5810104N-39SHNi platingM3 Countersink + Bolt Included

25.80 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.027.4412124.5N-39SHNi platingM3 Countersink + Bolt Included

36.48 €

3 Pieces Per Package

1 pack 9 Days 1030.1 to 40.040.1815155N-39SHNi platingM4 Countersink + Bolt Included

28.14 €

3 Pieces Per Package

1 pack 8 Days 1010.1 to 20.024.510203N-35Black Nylon CoatM3 Countersink + Bolt Included

26.53 €

3 Pieces Per Package

1 pack 6 Days 1040.1 to 50.024.510203N-33HZinc PlatingM3 Countersink + Bolt Included

70.88 €

3 Pieces Per Package

1 pack 6 Days 1040.1 to 50.053.920205.5N-39SHNi platingM5 Countersink + Bolt Included

72.13 €

2 Pieces Per Package

1 pack 9 Days 1090.1 to 100.09825256N-39SHNi platingM6 Countersink + Bolt Included

49.49 €

3 Pieces Per Package

1 pack 6 Days 1090.1 to 100.0982034.55N-35Ni platingM5 Countersink + Bolt Included

41.41 €

3 Pieces Per Package

1 pack 8 Days 1050.1 to 60.041.1610503N-33HZinc PlatingM3 Countersink + Bolt Included

42.06 €

3 Pieces Per Package

1 pack 8 Days 1040.1 to 50.041.1610503.4N-35Black Nylon CoatM3 Countersink + Bolt Included

9.13 €

3 Pieces Per Package

1 pack 9 Days 1010.1 to 20.07.84882N-40Ni platingM2.5 Countersink

10.22 €

3 Pieces Per Package

1 pack 6 Days 1010.1 to 20.08.82883N-40Ni platingM2.5 Countersink

15.04 €

3 Pieces Per Package

1 pack Available Same day

Stock

1010.1 to 20.010.7810103N-40Ni platingM3 Countersink

12.59 €

3 Pieces Per Package

1 pack 6 Days 1020.1 to 30.020.5810104N-40Ni platingM3 Countersink

20.53 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.027.4412124.5N-40Ni platingM3 Countersink

24.63 €

3 Pieces Per Package

1 pack 9 Days 1030.1 to 40.040.1815155N-40Ni platingM4 Countersink

64.52 €

3 Pieces Per Package

1 pack 6 Days 1090.1 to 100.09825256N-40Ni platingM6 Countersink

12.78 €

3 Pieces Per Package

1 pack 9 Days 1010.1 to 20.07.84882N-40Ni platingM2.5 Countersink + Bolt Included

13.87 €

3 Pieces Per Package

1 pack 9 Days 1010.1 to 20.08.82883N-40Ni platingM2.5 Countersink + Bolt Included

16.70 €

3 Pieces Per Package

1 pack Available Same day

Stock

1010.1 to 20.010.7810103N-40Ni platingM3 Countersink + Bolt Included

16.36 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.020.5810104N-40Ni platingM3 Countersink + Bolt Included

17.89 €

3 Pieces Per Package

1 pack Available Same day

Stock

1020.1 to 30.027.4412124.5N-40Ni platingM3 Countersink + Bolt Included

28.98 €

3 Pieces Per Package

1 pack 6 Days 1030.1 to 40.040.1815155N-40Ni platingM4 Countersink + Bolt Included

46.65 €

3 Pieces Per Package

1 pack 6 Days 1040.1 to 50.053.920205.5N-40Ni platingM5 Countersink + Bolt Included

69.42 €

3 Pieces Per Package

1 pack 6 Days 1090.1 to 100.09825256N-40Ni platingM6 Countersink + Bolt Included

11.34 €

3 Pieces Per Package

1 pack 6 Days 1010.1 to 20.019.68104N-40Ni platingM3 countersunk hole

15.30 €

3 Pieces Per Package

1 pack 6 Days 1010.1 to 20.019.68104N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

19.72 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.027.4410105N-40Ni platingM3 countersunk hole

23.69 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.027.4410105N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

14.39 €

3 Pieces Per Package

1 pack 9 Days 1010.1 to 20.019.612123N-40Ni platingM3 countersunk hole

18.36 €

3 Pieces Per Package

1 pack 9 Days 1010.1 to 20.019.612123N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

12.02 €

3 Pieces Per Package

1 pack Same day

Stock

1020.1 to 30.022.5412124N-40Ni platingM3 countersunk hole

18.44 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.022.5412124N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

20.85 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.024.512125N-40Ni platingM3 countersunk hole

24.82 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.024.512125N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

20.81 €

3 Pieces Per Package

1 pack 6 Days 1010.1 to 20.019.610153N-40Ni platingM3 countersunk hole

24.77 €

3 Pieces Per Package

1 pack 9 Days 1010.1 to 20.019.610153N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

22.58 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.024.510154N-40Ni platingM3 countersunk hole

26.55 €

3 Pieces Per Package

1 pack 9 Days 1020.1 to 30.024.510154N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

22.78 €

3 Pieces Per Package

1 pack 6 Days 1030.1 to 40.039.215153N-40Ni platingM4 countersunk hole

27.12 €

3 Pieces Per Package

1 pack 6 Days 1030.1 to 40.039.215153N-40Ni platingM4 countersunk hole + M4 countersunk bolt included

23.42 €

3 Pieces Per Package

1 pack 6 Days 1040.1 to 50.044.115154N-40Ni platingM4 countersunk hole

27.76 €

3 Pieces Per Package

1 pack 9 Days 1040.1 to 50.044.115154N-40Ni platingM4 countersunk hole + M4 countersunk bolt included

25.27 €

3 Pieces Per Package

1 pack 9 Days 1030.1 to 40.039.212175N-40Ni platingM3 countersunk hole

29.24 €

3 Pieces Per Package

1 pack 9 Days 1030.1 to 40.039.212175N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

24.45 €

3 Pieces Per Package

1 pack 9 Days 1030.1 to 40.037.2410204N-40Ni platingM3 countersunk hole

28.42 €

3 Pieces Per Package

1 pack 9 Days 1030.1 to 40.037.2410204N-40Ni platingM3 countersunk hole + M3 countersunk bolt included

28.77 €

3 Pieces Per Package

1 pack 6 Days 1040.1 to 50.044.110205N-40Ni platingM3 countersunk hole

Loading...

Basic information

Magnet Type (Material) Neodymium Magnet

Tech Support