SUS304J3 Hex Bolt (Fully Threaded), Manufactured by Hikari Seiko【20 Pieces Per Package】

SUS304J3 Hex Bolt (Fully Threaded), Manufactured by Hikari Seiko
[Nominal] 5/6/8/10/12/14/16/20
[Material] Stainless Steel
[Surface Processing] None

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXNLWHA-SUS-M16-150

Part Number
HXNLWHA-SUS-M16-150
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

90.88 €

20 Pieces Per Package

1 pack 6 Days 10

Loading...

  1. 1

Basic information

Screw Nominal (M) 16 Length L (mm) 150 Material Stainless Steel
Surface Treatment N/A Mounting Hole Shape N/A Sales Unit Box/Package

Tech Support