Confirmed
  • Est. shipping days
    • All
    • Within 7 working days

Vinyl Hose EA124DL-53

Vinyl Hose EA124DL-53 EA124DL-53

Part number:

EA124DL-53
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA124DL-53
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
131.73 €
( 156.76 € )
7 working days

More Information

Basic information

【Product Specifications】
・Material-PVC
・Not for high pressure-use
・Operating pressure (23℃)
・ID x OD…9 x 11mm
・Length…100m
・Pressure(MPa)…0.33

Part number has been confirmed