Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

[PTFE] Fluororesin Tube EA125FC-4B

[PTFE] Fluororesin Tube EA125FC-4B EA125FC-4B

Part number:

EA125FC-4B
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA125FC-4B
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
56.29 €
( 66.99 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Fluororesin
・Max operating temperature-260℃
・Operating pressure (normal temperature)
・Characteristics-Excellent electric insulation and heat, adhesion, and chemical resistances
・OD x ID…4 x 3mm
・Length…10m
・Pressure(MPa)…1.0

Part number has been confirmed