[High Pressure-Resistant] Nylon Tube EA125ND-8

[High Pressure-Resistant] Nylon Tube EA125ND-8
【Product Specifications】
・Material-High pressure-resistant nylon
・Operating temperature:-20 to 70℃
・Max. operating pressure (23℃)
・Applicable fluid-Air, water, oil
・Heat, cold, pressure, wear, and bending fatigue resistances
・Color-Milk white
・OD x ID(mm)…Dia. 8 x 6
・Length…10m
・Max pressure(MPa)…2.6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA125ND-8

Part Number
EA125ND-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.09 €

1 6 Days

Loading...

  1. 1

This page is [High Pressure-Resistant] Nylon Tube EA125ND-8, part number EA125ND-8.
You can find the detail information about specifications and dimensions on part number EA125ND-8.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360