Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

High-Pressure Hose for Hydraulic (20.5MPa) EA125TD-6A

High-Pressure Hose for Hydraulic (20.5MPa) EA125TD-6A EA125TD-6A

Part number:

EA125TD-6A
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA125TD-6A
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
39.88 €
( 47.46 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-20.5MPa
・Temperature range:-40 to 100℃
・Length…600
・ID…6.3
・OD…12.3
・Min. radius…50

Part number has been confirmed