Female Threaded Plug (Type 20) EA140DC-42

Female Threaded Plug (Type 20) EA140DC-42
【Product Specifications】
・For air
・Material-Iron steel (chrome plating)
・Screw dim.-G (PF) 1/4
・With packing
・Operating pressure-1.5MPa
・Qty. per unit…1 pc

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140DC-42

Part Number
EA140DC-42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.22 €

1 6 Days

Loading...

  1. 1

This page is Female Threaded Plug (Type 20) EA140DC-42, part number EA140DC-42.
You can find the detail information about specifications and dimensions on part number EA140DC-42.

Tech Support