2-way Socket (Type 20) EA140DK-2B

2-way Socket (Type 20) EA140DK-2B
【Product Specifications】
・Operating pressure-1.0MPa
・Material-Iron steel (chrome plating), aluminum
・Air can be branched into two from a single air pipe at the same time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140DK-2B

Part Number
EA140DK-2B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.80 €

1 6 Days

Loading...

  1. 1

This page is 2-way Socket (Type 20) EA140DK-2B, part number EA140DK-2B.
You can find the detail information about specifications and dimensions on part number EA140DK-2B.

Tech Support