Half Union EA140HH-123【2 Pieces Per Package】

Half Union EA140HH-123
【Product Specifications】
・Material-Brass
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 60℃
・One-touch joint without a tool
・Tube OD…12mm
・Mounting screw…R(PT)3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140HH-123

Part Number
EA140HH-123
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.17 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Half Union EA140HH-123, part number EA140HH-123.
You can find the detail information about specifications and dimensions on part number EA140HH-123.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360