Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Half Union EA140HH-41【2 pieces】

Half Union EA140HH-41 EA140HH-41

Part number:

EA140HH-41
Clear
Quantity:
Pack (2 pieces)
Loading...

Part number list

Number of items
Part number
EA140HH-41
Minimum order quantity
1 packs

2 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.26 €
( 5.07 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Brass
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 60℃
・One-touch joint without a tool
・Tube OD…4mm
・Mounting screw…R(PT)1/8

Part number has been confirmed