Nipple(Brass) EA141CD-46

Nipple(Brass) EA141CD-46
【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.-G(PF)1/2"×G(PF)3/4"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141CD-46

Part Number
EA141CD-46
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.69 €

1 6 Days

Loading...

  1. 1

This page is Nipple(Brass) EA141CD-46, part number EA141CD-46.
You can find the detail information about specifications and dimensions on part number EA141CD-46.

Tech Support