Flat Packing EA423P-20【2 Pieces Per Package】

Flat Packing EA423P-20
【Product Specifications】
・Material-Rubber
・Never use for the devices related to foods, gas, chemicals, electricity and oil (gasoline, diesel fuel, light oil, kerosene, etc.)
・Dim. (mm) OD x ID x Thickness…47.5 x 33.5 x 2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA423P-20

Part Number
EA423P-20
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.25 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Flat Packing EA423P-20, part number EA423P-20.
You can find the detail information about specifications and dimensions on part number EA423P-20.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360