Backup Ring EA423RD-3【5 Pieces Per Package】

Backup Ring EA423RD-3
【Product Specifications】
・Material-fluoropolymer
・JIS No.…P-3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA423RD-3

Part Number
EA423RD-3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.82 €

5 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Backup Ring EA423RD-3, part number EA423RD-3.
You can find the detail information about specifications and dimensions on part number EA423RD-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360