Female Coupler Socket EA425DJ-3

Female Coupler Socket EA425DJ-3
【Product Specifications】
・Body-SUS316
・Applicable fluid-Air, water, oil
・Operating temperature:-10 to 150℃ (no freezing)
・Operating pressure-0 to 1.4MPa (14kgf/cm2)
・Screw dim.…3/8 PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425DJ-3

Part Number
EA425DJ-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.83 €

1 6 Days

Loading...

  1. 1

This page is Female Coupler Socket EA425DJ-3, part number EA425DJ-3.
You can find the detail information about specifications and dimensions on part number EA425DJ-3.

Tech Support