Hose Clamp (Two Ear Type / 10 pcs) EA463AE-13【10 Pieces Per Package】

Hose Clamp (Two Ear Type / 10 pcs) EA463AE-13
【Product Specifications】
・Material-Steel(zinc plating)
・Tighten caulking in pliers of EA463PB-2.
・Band Width-6mm
・Compatible dia.-11/13mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463AE-13

Part Number
EA463AE-13
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.96 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Hose Clamp (Two Ear Type / 10 pcs) EA463AE-13, part number EA463AE-13.
You can find the detail information about specifications and dimensions on part number EA463AE-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360