Constant Torque Clamp EA463CK-143

Constant Torque Clamp EA463CK-143
【Product Specifications】
・Material-Band: stainless steel, Bolt: steel
・Band width-16mm
・Band thickness-0.7mm
・Hex screw-3/8
・Torque range-5.7 to 14Nm (58 to 144kg/cm)
・This clamp is unaffected by expansion/shrinkage of hoses caused by temperature change, ensuring stable tightening torque.
・Compatible dia.…121 to 143mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463CK-143

Part Number
EA463CK-143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.70 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360