Stainless Steel Tying Band EA463FB-5【10 Pieces Per Package】

Stainless Steel Tying Band EA463FB-5
【Product Specifications】
・Material-Stainless steel (SUS316)
・Self-lock system
・Tensile strength-FA series: 45kgf, FB series: 112kgf
・Binding tool-FA-1 to FB-610: EA463F-10, FG-1, FG-2FA-1 to FA-610: EA463F-11
・Length…610mm
・Width…12mm
・Max. D.…185mm
・Qty. / unit…10 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463FB-5

Part Number
EA463FB-5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.80 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support