Swing Check Valve EA465A-6

Swing Check Valve EA465A-6
【Product Specifications】
・Product in conformity with JIS Standard
・Material-Bronze (body)
・Max pressure-Oil, gas, air, pulsating water (120℃ or below),saturated steam: 0.98MPa (10kgf/cm2), Still water (120℃ or below): 1.37MPa (14kgf/cm2)
・Thread (PT)…3/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA465A-6

Part Number
EA465A-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.30 €

1 6 Days

Loading...

  1. 1

This page is Swing Check Valve EA465A-6, part number EA465A-6.
You can find the detail information about specifications and dimensions on part number EA465A-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360