(Rp screw) Socket [Stainless] EA469AA-1A

(Rp screw) Socket [Stainless] EA469AA-1A
【Product Specifications】
・Material-SUS304
・Maximum operating pressure-2MPa
・Thread size(Rp)-1/8
・Length(mm)-20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AA-1A

Part Number
EA469AA-1A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.58 €

1 6 Days

Loading...

  1. 1

This page is (Rp screw) Socket [Stainless] EA469AA-1A, part number EA469AA-1A.
You can find the detail information about specifications and dimensions on part number EA469AA-1A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360