Reducing Socket [Stainless] EA469AB-3AA

Reducing Socket [Stainless] EA469AB-3AA
【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・2 layer down.
・JIS B 2308.
・Thread size(Rc)-3/8x1/8
・Length(mm)-28

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AB-3AA

Part Number
EA469AB-3AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.13 €

1 6 Days

Loading...

  1. 1

This page is Reducing Socket [Stainless] EA469AB-3AA, part number EA469AB-3AA.
You can find the detail information about specifications and dimensions on part number EA469AB-3AA.

Tech Support