(Rc screw) Socket [Stainless] EA469AS-2A

(Rc screw) Socket [Stainless] EA469AS-2A
【Product Specifications】
・Material-SUS304
・Max. pressure-2MPa
・Thread size(Rc)-1/4
・Length(mm)-29

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA469AS-2A

Part Number
EA469AS-2A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.21 €

1 6 Days

Loading...

  1. 1

This page is (Rc screw) Socket [Stainless] EA469AS-2A, part number EA469AS-2A.
You can find the detail information about specifications and dimensions on part number EA469AS-2A.

Tech Support