Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Ball Valve [Stainless Steel] EA470AM-2

Ball Valve [Stainless Steel] EA470AM-2 EA470AM-2

Part number:

EA470AM-2
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA470AM-2
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
91.36 €
( 108.72 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Stainless steel (SUS304)
・Applicable fluid-Water, air, oil
・Max pressure-1MPa
・Service temperature-0 to 110℃
・Screw dim. (PT)…1/4
・Shank dia.…9mm

Part number has been confirmed