Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Ball Valve [Stainless Steel] EA470AM-4

Ball Valve [Stainless Steel] EA470AM-4 EA470AM-4

Part number:

EA470AM-4
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA470AM-4
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
94.53 €
( 112.49 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Stainless steel (SUS304)
・Applicable fluid-Water, air, oil
・Max pressure-1MPa
・Service temperature-0 to 110℃
・Screw dim. (PT)…1/2
・Shank dia.…14mm

Part number has been confirmed