Band for Power Cord EA475HA-2【100 Pieces Per Package】

Band for Power Cord EA475HA-2
【Product Specifications】
・Length-160mm
・Binding dia.-45mm
・Material-Soft polyethylene
・Loop tensile strength-8kgf
・Color…Black
・Qty. per unit…100 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475HA-2

Part Number
EA475HA-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.05 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Band for Power Cord EA475HA-2, part number EA475HA-2.
You can find the detail information about specifications and dimensions on part number EA475HA-2.

Tech Support