Knurling Nut EA948BW-64

Knurling Nut EA948BW-64
【Product Specifications】
・Screw …M8
・Size …D:30mmA:6mmLf:8mm
・Stainless (Hair Line Finish )
・1Including

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BW-64

Part Number
EA948BW-64
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.55 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360