M10x20mm / φ50mm Knob of Male Screw EA948BX-142A

M10x20mm / φ50mm Knob of Male Screw EA948BX-142A
【Product Specifications】
・Material-knob: polypropylene screw: SUM22L (galvanized)
・Thread-M10x20
・D-50mm
・H-33mm
・d-20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BX-142A

Part Number
EA948BX-142A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.68 €

1 6 Days

Loading...

  1. 1

This page is M10x20mm / φ50mm Knob of Male Screw EA948BX-142A, part number EA948BX-142A.
You can find the detail information about specifications and dimensions on part number EA948BX-142A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360