[Chrome Plating] Handle EA948CE-26

[Chrome Plating] Handle EA948CE-26
【Product Specifications】
・Material-SUM22
・Process-Hard chrome plating
・F…M12
・A…32
・B…100
・C…20
・D…20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948CE-26

Part Number
EA948CE-26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.91 €

1 7 Days

Loading...

  1. 1

This page is [Chrome Plating] Handle EA948CE-26, part number EA948CE-26.
You can find the detail information about specifications and dimensions on part number EA948CE-26.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360