Tapered Thread Plug [Stainless Steel] EA949GP-4【20 Pieces Per Package】

Tapered Thread Plug [Stainless Steel] EA949GP-4
【Product Specifications】
・Material-Stainless steel
・General purpose, flush seating
・Dim.…PT1/2-14
・Qty. per unit…20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949GP-4

Part Number
EA949GP-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.35 €

20 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Tapered Thread Plug [Stainless Steel] EA949GP-4, part number EA949GP-4.
You can find the detail information about specifications and dimensions on part number EA949GP-4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360