Pipe Nut [Stainless Steel] EA949HK-2

Pipe Nut [Stainless Steel] EA949HK-2
【Product Specifications】
・Material-SUS304
・Thread dia.…M6
・L…75
・A…30
・B…8.5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949HK-2

Part Number
EA949HK-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.39 €

1 6 Days

Loading...

  1. 1

This page is Pipe Nut [Stainless Steel] EA949HK-2, part number EA949HK-2.
You can find the detail information about specifications and dimensions on part number EA949HK-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360