Pipe Nut [Stainless Steel] EA949HK-35

Pipe Nut [Stainless Steel] EA949HK-35
【Product Specifications】
・Material-SUS304
・Thread dia.…M12
・L…150
・A…30
・B…17

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949HK-35

Part Number
EA949HK-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.38 €

1 6 Days

Loading...

  1. 1

This page is Pipe Nut [Stainless Steel] EA949HK-35, part number EA949HK-35.
You can find the detail information about specifications and dimensions on part number EA949HK-35.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360