Fully threaded screw / stainless steel / EA949HL-52.5

Fully threaded screw / stainless steel / EA949HL-52.5
【Product Specifications】
・Length-1m
・Thread D-5/16"
・SUS 304

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949HL-52.5

Part Number
EA949HL-52.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.83 €

1 6 Days

Loading...

  1. 1

This page is Fully threaded screw / stainless steel / EA949HL-52.5, part number EA949HL-52.5.
You can find the detail information about specifications and dimensions on part number EA949HL-52.5.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360