[Trivalent Chromate] Box Nut EA949LV-6【7 Pieces Per Package】

[Trivalent Chromate] Box Nut EA949LV-6
【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Dim.…M6
・Qty. per unit…7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949LV-6

Part Number
EA949LV-6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.66 €

7 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is [Trivalent Chromate] Box Nut EA949LV-6, part number EA949LV-6.
You can find the detail information about specifications and dimensions on part number EA949LV-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360