Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-1016【4 Pieces Per Package】

Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-1016
【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Dim.…M10 x 16
・Qty. per unit…4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949MC-1016

Part Number
EA949MC-1016
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.68 €

4 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Countersunk Head Bolt with Hexagonal Hole [Trivalent Chromium Plating] EA949MC-1016, part number EA949MC-1016.
You can find the detail information about specifications and dimensions on part number EA949MC-1016.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360